Subordinate axis group members

Optionally, 6 PD per single axis can be activated to obtain more detailed information about the individual axes subordinate to the MultiAxisController.

Word

Bit

Function

PI x+0

Status word

0

Ready for operation

1

STO inactive

2

Output stage enabled

3

Brake released

4

Motor turning

5

Referenced

6

Reserved

7

Reserved

8

Fault

9

Inverter warning

10

Reserved

11

Reserved

12

Reserved

13

Reserved

14

Standby mode active

15

Reserved

PI x+1

Actual speed

0-15

 

PI x+2

Status or fault/subfault

0-15

 

PI x+3

Actual torque

0-15

 

PI x+4

Actual position high word

0-15

If an external encoder is activated for the axis in the case of the MultiAxisController, the position of the external encoder is output. If it is not activated, the position of the motor encoder is output.

PI x+5

Actual position low word

0-15