Process sequence and signal states

INFORMATION

For the behavior of the drive at standstill, observe the information in the section "Stop functions" in the "Control functions" configuration menu of the inverter.

No.

Procedure

PD

Signal states

[1]

Selection of operating modes

PO 6

200, 1400, 1400

[2]

Start/stop the slave axes

PO 1:7

  • "1": The operating mode is started.
  • "0": The operating mode is stopped.

[3]

Setpoint reached

PI 1:7

PI 7

  • "1": The slave axis is synchronized and the change of the actual position is synchronous to the master axis.

[4]

Start/stop the master axis

PO 1:7

  • "1": The drive accelerates to the setpoint speed specified via PO 2 using the value specified via PO 3.
  • "0": Deceleration with the value specified by PO 4.

[5]

Print mark error > 0

PI 15

Print mark error registered.

[5] to [6]

Print mark correction is performed

PI 2

The slave axis accelerates during print mark correction.