In all other operating modes
When using the software module, the following functions are assigned to the digital inputs by default:
Digital input | Function |
|---|---|
DI 01 | Sensor rapid/creep speed negative direction of movement |
DI 02 | Sensor stop negative direction of movement |
DI 03 | Sensor rapid/creep speed positive direction of movement |
DI 04 | Sensor stop positive direction of movement |
When using additional optional sensors, the following functions are assigned to the following digital inputs:
Digital input/output | Function |
|---|---|
DI 05 / DIO 01 | Optional sensor negative direction of movement |
DI 06 / DIO 02 | Optional sensor positive direction of movement |