Module description

The MOVIKIT® Velocity Drive software module is used for implementing applications with speed control and predefined fieldbus interface.

The MOVIKIT® Positioning Drive software module provides the scope of functions of the MOVIKIT® Velocity Drive software module and furthermore allows to implement positioning applications.

The software modules mainly use the basic functions of the application inverters in use in which the respective function blocks (such as FCB 09 Position control) are activated depending on the application. This means the scope of functions that can be used depends on the inverter in use (e.g. encoder feedback available).

The software modules can be used, for example, in material handling applications (travel drives, lifting drives, rail vehicles) or in various logistics applications (storage/retrieval systems, pallet transfer shuttles or rotary tables).

No programming knowledge is required for startup and diagnostics as the software modules are integrated in the MOVISUITE® engineering software.