FCB 12 Reference travel
Parameter name | Value |
---|---|
FCB 12 Reference travel | |
Type |
|
Index: 8552.1 | |
Reference to zero pulse | Activation or deactivation of referencing to zero pulse |
Index: 8552.2 | |
Reference offset | Deviation of the cam from the machine zero |
Index: 8552.5 | |
Search speed | Search speed for reference travel |
Index: 8552.8 | |
Retraction speed | Retraction speed for reference travel |
Index: 8552.9 | |
Acceleration | Acceleration of reference travel |
Index: 8552.11 | |
Deceleration | Deceleration of reference travel |
Index: 8552.12 | |
Advanced settings | |
Go to home position | Activation or deactivation of homing |
Index: 8552.3 | |
Home position | Home position that is approached automatically after reference travel is complete |
Index: 8552.7 | |
Homing speed | Speed for approaching the home position after referencing |
Index: 8552.10 | |
Jerk time | Homing jerk time |
Index: 8552.13 | |
Speed changeover before fixed stop | Setting whether search speed changes over to retraction speed |
Index: 8552.4 | |
Dwell time at fixed stop | Dwell time at fixed stop |
Index: 8552.15 | |
Torque limit fixed stop | Limits the torque when referencing to the fixed stop |
Index: 8552.14 |