MOVITOOLS® MotionStudio version: 6.40 SP2 Complete including MOVITOOLS® (full version) – build 6.4.0.3 SP2 – 03/2021 ================================================================================================================= System requirements Hardware: Processor: 1 GHz 32-bit (x86) or 64-bit processor Main memory: 1 GB (recommended) Hard drive: 6 GB of free memory for complete installation with MOVITOOLS® Graphics card: SVGA graphics card Resolution: The best representation is achieved with a resolution of 1024 x 768 or higher and small fonts. Using large fonts or low monitor resolutions may result in the loss of display information. Operating system: All MMS programs are 32-bit applications. You need one of the following operating systems: - Windows 7 (32-bit or 64-bit version) - Windows 8.1 (32-bit or 64-bit version) (except of HMI-Bilder.PRO) - Windows 10 (32-bit or 64-bit version) The following programs must also be installed: - MICROSOFT Windows Installer 3.1 or higher - MICROSOFT .NET Framework 2.0 - MICROSOFT .NET Compact Framework 2.0 - MICROSOFT DirectX 9.0c =================================================================================================================